TPS61088
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
10-A Fully-Integrated Synchronous Boost Converter

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS61088 PSpice Transient Model PSpice Model ZIP 11 May 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS61088-PWR677 Evaluation Module TPS61088EVM-677 Evaluation Modules & Boards

Reference designs

Low Radiated EMI Boost Converter Reference Designs with TPS61088

This reference design delivers a low radiated EMI solution with boost converter TPS61088. By minimizing the high di/dt critical path area, using an integrated ground plane next to the topside signal layer, placing an appropriate RC snubber at the SW node, this reference design can get more than 6dB (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61088

  Min   Max Range
Vin  V 2.7 to 12.0V
Vout  V 4.5 to 12.6V
Iout  A ≤ 10.6A
Ambient Temp  °C -40 to 125°C