TPS61093-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6Vin/ 17Vout 1.1A automotive Boost Converter with integrated Power Diode

 

Models (2)

Title Category Type Date
TPS61093 PSpice Transient Model (Rev. C) PSpice Model ZIP 19 Nov 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS61093EVM-519 Evaluation Module TPS61093EVM-519 Evaluation Modules & Boards

Reference designs

Battery Pack Controller Communications Bridge Reference Design

The Bridge BoosterPack demonstrates the bq76PL455A-Q1 configured as a dedicated communications bridge to translate MCU UART  communications to the bq76PL455A-Q1 daisy chain. The bq76PL455 Bridge BoosterPack also offers  an isolated current sense input for measuring battery pack current, as (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61093-Q1

  Min   Max Range
Vin  V 1.6 to 6.0V
Vout  V 3.3 to 17V
Iout  A ≤ 1.1A
Ambient Temp  °C -40 to 85°C