TPS61093
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation

 

Models (1)

Title Category Type Date
TPS61093 PSpice Transient Model (Rev. C) PSpice Model ZIP 19 Nov 2016

Design kits & evaluation modules (1)

Name Part# Type
TPS61093EVM-519 Evaluation Module TPS61093EVM-519 Evaluation Modules & Boards

Reference designs

Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

The TIDA-00550, dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLC), combines precision and flexibility. This TI Design used in conjunction with sensor transmitters can measure standard input voltages and currents as well as (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Boost 14.0V @ 100mA PMP5587 Texas Instruments Reference designs
Two Phase 50W Synchronous Buck PMP6685 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61093 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61093

  Min   Max Range
Vin  V 1.6 to 6.0V
Vout  V 3.3 to 17V
Iout  A ≤ 1.1A
Ambient Temp  °C -40 to 85°C