TPS61096A (ACTIVE)

28-V Output Voltage Boost Converter with 1-µA Quiescent Current

28-V Output Voltage Boost Converter with 1-µA Quiescent Current - TPS61096A
 

Models (2)

Title Category Type Size (KB) Date Views
TPS61096 PSpice Transient Model (Rev. A) PSpice Model ZIP 99 KB 21 Dec 2016 25 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 5,904 views

Design kits & evaluation modules (1)

Coming Soon!
WEBENCH® Power Designer is now even easier to use. Learn more.

WEBENCH® Designer TPS61096A

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 4.5 to 28V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 85°C


Footprint BOM Cost Efficiency


Preview design