TPS61098 (ACTIVE) Low Input Voltage Synchronous Boost Converter with Integrated LDO/Load Switch

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS61098 PSpice Transient Model (Rev. A) PSpice Model ZIP 98 KB 09 Jul 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS610981 Ultra Low Quiescent Current Boost Evaluation Module TPS610981EVM-674 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Low-power AAA-battery reference design with 6-µA standby power for multi-purpose sensor

This reference design demonstrates a low-power boost converter solution used for door and windows sensors. The design includes an alkaline battery, an ultra-low quiescent-current boost converter and ultra-low power consuming digital Hall effect sensors. It can also power an ultra-low power (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH ® Designer TPS61098

  Min   Max Range
Vin -  V 0.70 to 4.50V
 
Vout1  V 2.20 to 4.50V
Iout1  A ≤ 0.35A
 
Vout2  V 3.10 to 3.10V
Iout2  A ≤ 0.20A
 
Ambient Temp  °C -40 to 125°C