TPS610985
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V output voltage, ultra-low quiescent current synchronous boost with integrated LDO/load

 

Models (2)

Title Category Type Date
TPS610985 PSpice Transient Model PSpice Model ZIP 27 Feb 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (2)

Name Part# Type
TPS610981 Ultra Low Quiescent Current Boost Evaluation Module TPS610981EVM-674 Evaluation Modules & Boards
TPS610985 Ultra Low Quiescent Current Boost Evaluation Module TPS610985EVM-782 Evaluation Modules & Boards

WEBENCH ® Designer TPS610985

  Min   Max Range
Vin1 -  V 0.70 to 4.50V

Vout1  V
Iout1  A ≤ 0.35A

Vout2  V
Iout2  A ≤ 0.2A

Ambient Temp  °C ≤ 85°C