TPS61150
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED driver (up to 2x6)

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant TPS61150DRCR     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant TPS61150DRCRG4     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant TPS61150DRCT     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.