TPS61163A
- 2.7-V to 6.5-V Input Voltage
- Integrated 1.5-A/40-V MOSFET
- 1.2-MHz Switching Frequency
- Dual Current Sinks of up to 30-mA Current Each
- 1% Typical Current Matching and Accuracy
- Optional 26.5-V / 37.5-V OVP Threshold
- TPS61162A: 26.5-V OVP
- TPS61163A: 37.5-V OVP
- Adaptive Boost Output to WLED Voltages
- Very Low Voltage Headroom Control (90 mV)
- Flexible Digital and PWM Brightness Control
- One-Wire Control Interface (EasyScale™)
- PWM Dimming Control Interface
- Up to 100:1 PWM Dimming Ratio
- Up to 9-Bit Dimming Resolution
- Up to 90% Efficiency
- Built-in Soft Start
- PFM Mode at Light Load
- Overvoltage Protection
- Built-in WLED Open/Short Protection
- Thermal Shutdown
- Supports 4.7-µH Inductor Application
The TPS61162A and TPS61163A are dual-channel WLED drivers which provide highly integrated solutions for single-cell Li-ion battery powered smart phone backlight. The devices have a built-in high efficiency boost regulator with integrated 1.5-A, 40-V power MOSFET and support as low as 2.7-V input voltage. With two high current-matching capability current sink regulators, the devices can drive up to 10s2p WLED diodes. The boost output can automatically adjust to the WLED forward voltage and allow very low voltage headroom control, thus to improve LED strings efficiency effectively.
The TPS61162A and TPS61163A support both the PWM dimming interface and one-wire digital EasyScale™ dimming interface and can realize 9-bit brightness code programming.
The TPS61162A and TPS61163A integrate built-in soft start, as well as overvoltage, overcurrent, and thermal shutdown protections.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS6116xA Dual-Channel WLED Drivers For Smart Phones datasheet (Rev. A) | PDF | HTML | 18 Jun 2015 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Simple Backlight Driver Dimming Performance | 20 Mar 2017 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
EVM User's guide | TPS61163AEVM-564 User's Guide | 07 Jan 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61163AEVM-564 — Dual-Channel WLED Drivers For Smart Phone Evaluation Module
The Texas Instruments TPS61162AEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61162A and TPS61163A, which are dual-channel 2WLED drivers providing highly integrated solutions for single-cell Li-ion battery powered smartphone backlight. The EVM is (...)
TPS61163 TINA-TI Transient Reference Design
TPS61163 Unencrypted PSpice Transient Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00878 — Ultra-Low Profile Backlight Driver Reference Design
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 9 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.