Home Power management LED drivers Backlight LED drivers

TPS61166

ACTIVE

White LED driver w/ integrated power Diode and Fast Burst dimming Mode

Product details

Number of channels 1 Vin (min) (V) 2.5 Vin (max) (V) 10 Vout (min) (V) 2.5 Vout (max) (V) 17 Type Inductive Switching frequency (max) (kHz) 1400 Duty cycle (max) (%) 93 LED current per channel (mA) 400 Peak efficiency (%) 85 Topology Boost Features EasyScale 1-Wire Interface, OVP Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.5 Vin (max) (V) 10 Vout (min) (V) 2.5 Vout (max) (V) 17 Type Inductive Switching frequency (max) (kHz) 1400 Duty cycle (max) (%) 93 LED current per channel (mA) 400 Peak efficiency (%) 85 Topology Boost Features EasyScale 1-Wire Interface, OVP Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • IC Supply Range: 2.5-V to 6-V
  • Power Stage Input Range: 4.5-V to 10-V
  • Integrated 1.1-A / 20-V Internal Switch FET and Power Diode
  • Drive up to 5 LEDs in Series
  • Fast on/off LED Current Within 1-µs in Brightness Dimming
  • Burst PWM Dimming Method With Frequency Range From 60-Hz to 40-kHz
  • Built-in Soft Start-up
  • Over Load Protection
  • Over Voltage Protection
  • 2.5 × 2.5 × 0.8 mm SON Package
  • APPLICATIONS
    • Small Form Factor LCD Backlight
    • Mobile Phone
    • Digital Camera
    • Personal Camcorder
    • Single Lens Reflex

  • IC Supply Range: 2.5-V to 6-V
  • Power Stage Input Range: 4.5-V to 10-V
  • Integrated 1.1-A / 20-V Internal Switch FET and Power Diode
  • Drive up to 5 LEDs in Series
  • Fast on/off LED Current Within 1-µs in Brightness Dimming
  • Burst PWM Dimming Method With Frequency Range From 60-Hz to 40-kHz
  • Built-in Soft Start-up
  • Over Load Protection
  • Over Voltage Protection
  • 2.5 × 2.5 × 0.8 mm SON Package
  • APPLICATIONS
    • Small Form Factor LCD Backlight
    • Mobile Phone
    • Digital Camera
    • Personal Camcorder
    • Single Lens Reflex

The TPS61166 is a boost converter with a 20-V rated integrated switch FET and power diode that drives up to 5 LEDs in series. This device integrates a high side switch FET that can turn on/off the LED current within 1-µs of the applied external PWM signal. The high side switch also provides input-to-output isolation during IC shutdown.

The default white LED current is set with the external sensor resistor R1, and the feedback voltage is regulated to 200-mV, as shown in the typical application circuit. The LED current can be adjusted using a pulse width modulation (PWM) signal through the PWM pin. The LED current is synchronized to the PWM signal. The device does not discharge the output ceramic capacitor during dimming, thus reducing audible noise when dimming.

Separating the IC input (VIN pin) and power stage input (VBAT pin) makes the device flexible enough to support single- or two-cell Li-ion battery applications. Other protection features include 1.1-A peak-to-peak over current protection (OCP), over voltage protection (OVP), over load protection (OLP), and thermal shutdown. The TPS61166 is available in a 2.5 mm × 2.5 mm SON package with thermal pad.

The TPS61166 is a boost converter with a 20-V rated integrated switch FET and power diode that drives up to 5 LEDs in series. This device integrates a high side switch FET that can turn on/off the LED current within 1-µs of the applied external PWM signal. The high side switch also provides input-to-output isolation during IC shutdown.

The default white LED current is set with the external sensor resistor R1, and the feedback voltage is regulated to 200-mV, as shown in the typical application circuit. The LED current can be adjusted using a pulse width modulation (PWM) signal through the PWM pin. The LED current is synchronized to the PWM signal. The device does not discharge the output ceramic capacitor during dimming, thus reducing audible noise when dimming.

Separating the IC input (VIN pin) and power stage input (VBAT pin) makes the device flexible enough to support single- or two-cell Li-ion battery applications. Other protection features include 1.1-A peak-to-peak over current protection (OCP), over voltage protection (OVP), over load protection (OLP), and thermal shutdown. The TPS61166 is available in a 2.5 mm × 2.5 mm SON package with thermal pad.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet White LED Driver With Integrated Power Diode and Fast Burst Mode Dimming datasheet 16 Sep 2009
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note How to Use Analog Dimming With TPS6116x 05 Aug 2011
User guide TPS61166EVM-446 29 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLVC366 Design Tool for Analog Dimming Using a PWM Signal

Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS61161-Q1 Automotive White LED driver with Digital and PWM brightness control in 2mm x 2mm QFN Package
Backlight LED drivers
TPS61160 White LED driver with Digital and PWM brightness control in 2mm x 2mm Package TPS61160A White LED driver with PWM brightness control in 2mm x 2mm Package. up to 10 LEDs in Series TPS61161 White LED driver with Digital and PWM brightness control in 2mm x 2mm WSON Package TPS61165 High brightness white LED driver in 2mm x 2mm QFN Package TPS61166 White LED driver w/ integrated power Diode and Fast Burst dimming Mode
AC/DC & DC/DC converters (integrated FET)
TLV62130A 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TLV62150A 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package TPS62130 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62130A 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package TPS62140 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62140A 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62150A 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WSON (DSK) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos