TPS61170-Q1 Automotive 3V to 18V Wide Input Range, 1.2A Boost Converter in 2x2mm QFN Package | TI.com

TPS61170-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 3V to 18V Wide Input Range, 1.2A Boost Converter in 2x2mm QFN Package

 

Description

The TPS61170-Q1 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170-Q1 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of 1.229 V. The reference voltage can be lowered using a 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170-Q1 is available in a 6-pin 2-mm × 2-mm SON package, allowing a compact power-supply solution.

Features

  • Qualified for Automotive Applications
  • 3-V to 18-V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2-A Integrated Switch
  • 1.2-MHz Fixed Switching Frequency
  • 12 V at 300 mA and 24 V at 150 mA from 5-V
    Input (Typical)
  • Up to 93% Efficiency
  • On the Fly Output Voltage Reprogramming
  • Skip-Switching Cycle for Output Regulation at
    Light Load
  • Built-in Soft Start
  • 6-Pin, 2-mm × 2-mm SON Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61170-Q1

  Min   Max Range
Vin  V 3.0 to 18.0V
Vout  V 3 to 38V
Iout  A ≤ 1.2A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61170-Q1 Order now 3     18     3     38     1.2     1     1000     1500     2.3     Enable
Light Load Efficiency    
93     -40 to 125     Converter     Automotive     WSON | 6    
LM2623-Q1 Order now 1     14     1.24     14     2.85     1     300     2000     0.11     Enable     90     -40 to 125     Converter     Automotive     WSON | 14    
LM2735-Q1 Order now 2.7     5.5     3     24     2.25     1     520     1600     7     Enable     99     -40 to 125     Converter     Automotive     SOT-23 | 5
WSON | 6    
TPS61085A-Q1 Order now 2.3     6     2.8     18.5     2.6     1     480     1500     0.07     Enable
Light Load Efficiency
UVLO Fixed    
89     -40 to 125     Converter     Automotive     VSSOP | 8    
TPS61087-Q1 Order now 2.5     6     3     18.5     4     1     900     1500     0.075     Enable
Power Good    
90     -40 to 125     Converter     Automotive     VSON | 10    
TPS61088-Q1 Order now 2.7     12     4.5     12.6     11.4     1     200     2200     0.11     Adjustable Current Limit
Enable
Light Load Efficiency
Synchronous Rectification    
90     -40 to 125