TPS61170-Q1

ACTIVE

3-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified

Product details

Vin (min) (V) 3 Vin (max) (V) 18 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Nonsynchronous Vout (min) (V) 3 Vout (max) (V) 38 Rating Automotive Operating temperature range (°C) -40 to 125
Vin (min) (V) 3 Vin (max) (V) 18 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Nonsynchronous Vout (min) (V) 3 Vout (max) (V) 38 Rating Automotive Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for automotive applications
  • Functional Safety-Capable
  • 3-V to 18-V Input voltage range
  • High output voltage: up to 38 V
  • 1.2-A Integrated switch
  • 1.2-MHz Fixed switching frequency
  • 12 V at 300 mA and 24 V at 150 mA from 5-V Input (typical)
  • Up to 93% efficiency
  • On-the-fly output voltage reprogramming
  • Skip-switching cycle for output regulation at light load
  • Built-in soft start
  • 6-Pin, 2-mm × 2-mm SON package
  • Qualified for automotive applications
  • Functional Safety-Capable
  • 3-V to 18-V Input voltage range
  • High output voltage: up to 38 V
  • 1.2-A Integrated switch
  • 1.2-MHz Fixed switching frequency
  • 12 V at 300 mA and 24 V at 150 mA from 5-V Input (typical)
  • Up to 93% efficiency
  • On-the-fly output voltage reprogramming
  • Skip-switching cycle for output regulation at light load
  • Built-in soft start
  • 6-Pin, 2-mm × 2-mm SON package

The TPS61170-Q1 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170-Q1 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of
1.229 V. The reference voltage can be lowered using a 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170-Q1 is available in a 6-pin 2-mm ×
2-mm SON package, allowing a compact power-supply solution.

The TPS61170-Q1 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170-Q1 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of
1.229 V. The reference voltage can be lowered using a 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170-Q1 is available in a 6-pin 2-mm ×
2-mm SON package, allowing a compact power-supply solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61170 ACTIVE 1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package Non-Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS61170-Q1 1.2-A High-Voltage Boost Converter in 2-mm × 2-mm SON Package datasheet (Rev. B) PDF | HTML 10 Jun 2020
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Functional safety information TPS61170-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 22 May 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
EVM User's guide TPS61170EVM-280 User's Guide (Rev. C) 18 Sep 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61170EVM-280 — TPS61170 12V Input, 24V Output, 0.34A Evaluation Module

The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS61170EVM-316 — TPS61170EVM-316 Evaluation Module

The TPS61170EVM-316 facilitates evaluation of the TPS61170 1.2A High Voltage Boost Converter in a SEPIC configuration.
User guide: PDF
Not available on TI.com
Simulation model

TPS61170 TINA-TI Transient Reference Design

SLVM230.TSC (416 KB) - TINA-TI Reference Design
Simulation model

TPS61170 TINA-TI Transient Spice Model

SLVM231.ZIP (55 KB) - TINA-TI Spice Model
Simulation model

TPS61170 Unencrypted PSPICE Transient Model Package (Rev. A)

SLVM100A.ZIP (33 KB) - PSpice Model
Reference designs

TIDA-00803 — Automotive Power Design for Front Camera Systems Using Single-Core Voltage Application Processors

This reference design provides a broadly-applicable automotive power design for a variety of ADAS processors, focusing on front and rear camera applications. The design supports an input range of 4 V to 48 V to supply common processor power rails through discrete components.  This adds to the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-080007 — DLP® auto headlight reference design

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30046 — Enterprise SSD Backup Power Reference Design

The PMP30046 reference design shows a system solution for an enterprise SSD backup power supply. The input voltage of the hotswap controller can be either 5V or 12V. A buck stage converts this input voltage to 3.3V with a maximum load current of 2.5A. The 3.3V are boosted to 28V for charging a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00322 — Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design

TI reference design TIDA-00322 is an automotive liquid level and fluid identification measurement system. It is based on the dual-channel TDC1000-Q1 ultrasonic AFE and the real-time microcontroller C2000. This reference design can also be used with the TDC1000 for industrial/consumer applications. (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos