TPS61170-Q1 (ACTIVE) Automotive 3V to 18V Wide Input Range, 1.2A Boost Converter in 2x2mm QFN Package

 

Models (4)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS61170 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 55 KB 12 May 2011 0 views
TPS61170 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 416 KB 12 May 2011 0 views
TPS61170 PSPICE Transient Model PSpice Model ZIP 46 KB 27 Jan 2011 0 views

Design kits & evaluation modules (2)

Name Part# Type
TPS61170 12V Input, 24V Output, 0.34A Evaluation Module TPS61170EVM-280 Evaluation Modules & Boards
TPS61170EVM-316 Evaluation Module TPS61170EVM-316 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive Power Design for Front Camera Systems Using Single-Core Voltage Application Processors

This TI Design provides a broadly applicable automotive power solution for a variety of ADAS processors, focusing on front and rear camera applications. The design supports an input range of 4 V to 48 V to supply common processor power rails through discrete components, which adds to the versatility (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Buck-Boost charge pump (-48V @ 0.03A) for Routers PMP3065 Texas Instruments Reference designs
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61170-Q1

  Min   Max Range
Vin  V 3.0 to 18.0V
Vout  V 3 to 38V
Iout  A ≤ 1.2A
Ambient Temp  °C -40 to 150°C