Home Power management DC/DC switching regulators Step-up (boost) regulators Boost converters (integrated switch)

TPS61175-Q1

ACTIVE

3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency

Product details

Topology Boost, Flyback, Forward, SEPIC Vin (min) (V) 2.9 Vin (max) (V) 18 Vout (min) (V) 2.9 Vout (max) (V) 38 Switch current limit (typ) (A) 3.8 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 160 Switching frequency (max) (kHz) 2640 Iq (typ) (mA) 3 Features Enable, Frequency synchronization, Light Load Efficiency, Nonsynchronous TI functional safety category Functional Safety-Capable Duty cycle (max) (%) 93 Operating temperature range (°C) -40 to 125 Rating Automotive
Topology Boost, Flyback, Forward, SEPIC Vin (min) (V) 2.9 Vin (max) (V) 18 Vout (min) (V) 2.9 Vout (max) (V) 38 Switch current limit (typ) (A) 3.8 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 160 Switching frequency (max) (kHz) 2640 Iq (typ) (mA) 3 Features Enable, Frequency synchronization, Light Load Efficiency, Nonsynchronous TI functional safety category Functional Safety-Capable Duty cycle (max) (%) 93 Operating temperature range (°C) -40 to 125 Rating Automotive
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C junction operating temperature range
  • Functional Safety-Capable
  • 2.9-V to 18-V Input voltage range
  • 3-A, 40-V Internal switch
  • High efficiency power conversion: up to 93%
  • Frequency set by external resistor: 200 kHz to 2.2 MHz
  • Synchronous external switching frequency
  • User defined soft start into full load
  • Skip-switching cycle for output regulation at light load
  • 14-pin HTSSOP package with PowerPAD™
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C junction operating temperature range
  • Functional Safety-Capable
  • 2.9-V to 18-V Input voltage range
  • 3-A, 40-V Internal switch
  • High efficiency power conversion: up to 93%
  • Frequency set by external resistor: 200 kHz to 2.2 MHz
  • Synchronous external switching frequency
  • User defined soft start into full load
  • Skip-switching cycle for output regulation at light load
  • 14-pin HTSSOP package with PowerPAD™

The TPS61175-Q1 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It can be configured in several standard switching-regulator topologies, including boost, SEPIC and flyback. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V, 12-V power rails.

The TPS61175-Q1 regulates the output voltage with current mode PWM (pulse width modulation) control. The switching frequency of PWM is either set by an external resistor or an external clock signal. The user can program the switching frequency from 200-kHz to 2.2-MHz.

The device features a programmable soft-start function to limit inrush current during start-up, and has built-in other protection features, such as pulse-by-pulse over current limit and thermal shutdown. The TPS61175-Q1 is available in 14-pin HTSSOP package with PowerPAD.

The TPS61175-Q1 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It can be configured in several standard switching-regulator topologies, including boost, SEPIC and flyback. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V, 12-V power rails.

The TPS61175-Q1 regulates the output voltage with current mode PWM (pulse width modulation) control. The switching frequency of PWM is either set by an external resistor or an external clock signal. The user can program the switching frequency from 200-kHz to 2.2-MHz.

The device features a programmable soft-start function to limit inrush current during start-up, and has built-in other protection features, such as pulse-by-pulse over current limit and thermal shutdown. The TPS61175-Q1 is available in 14-pin HTSSOP package with PowerPAD.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61175 ACTIVE 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency Non-Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS61175-Q1 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency datasheet (Rev. B) PDF | HTML 25 Jun 2020
Application note Using the TPS6215x in an Inverting Buck-Boost Topology.. (Rev. D) PDF | HTML 23 Jan 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Functional safety information TPS61175-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 22 May 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Technical article A complete low-voltage backup battery solution for eCall systems PDF | HTML 05 Mar 2016
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Description Compensating the Current Mode Boost Control Loop 09 Dec 2010
Application note Designing a Split-Rail SEPIC With the TPS61175 02 Feb 2010
Application note Understanding TPS61175's Pulse-Skipping Function 30 Jul 2009
Application note How to Design a SEPIC Converter With the TPS61175 12 Jun 2009
Application note Simple Power Good circuit using the TPS61175 FREQ pin as reference 05 May 2009
Analog Design Journal Q1 2009 Issue Analog Applications Journal 11 Mar 2009
Analog Design Journal Using a portable-power boost converter in an isolated flyback application 11 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61175EVM-326 — TPS61175 12V Input, 24V Output, 1.2A Evaluation Module

The TPS61175EVM-326 facilitates evaluation of the TPS61175 3-A High Voltage Boost Converter IC.

User guide: PDF
Not available on TI.com
Evaluation board

TPS61175EVM-588 — TPS61175 9V to 18V Input, 12V Output, SEPIC Evaluation Module

The TPS61175EVM-588 evaluation module is a fully assembled and tested circuit for evaluating the TPS61175 high voltage boost converter in a split-rail SEPIC configuration.

User guide: PDF
Not available on TI.com
Simulation model

TPS61175 TINA-TI Transient Reference Design

SLVM755.TSC (791 KB) - TINA-TI Reference Design
Simulation model

TPS61175 TINA-TI Transient Spice Model

SLVM756.ZIP (39 KB) - TINA-TI Spice Model
Simulation model

TPS61175 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM479A.ZIP (33 KB) - PSpice Model
Simulation model

TPS61175-Q1 TINA-TI Average Reference Design

SLVMBX1.TSC (3359 KB) - TINA-TI Reference Design
Simulation model

TPS61175-Q1 TINA-TI Average Spice Model

SLVMBX0.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

TPS61175-Q1 Unencrypted PSpice Average Model Package (Rev. A)

SLVMBT7A.ZIP (71 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
Boost converters (integrated switch)
LM2577 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Buck converters (integrated switch)
LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator
Isolated DC/DC converters & modules
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
Boost controllers (external switch)
LM3017 High Efficiency Low-Side Controller with True Shutdown LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 Dual Pulse-Width-Modulation Control Circuit TL1451A 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller UC2572 Negative output Flyback pulse width modulator
PWM controllers
LM3524D 40V, 0.2A 350KHz PWM controller
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos