TPS61178 20-V Fully Integrated Sync Boost with Load Disconnect | TI.com

TPS61178 (ACTIVE) 20-V Fully Integrated Sync Boost with Load Disconnect

 

Description

The TPS61178x family is a 20-V synchronous Boost converter with the gate driver built-in for load disconnect. The TPS61178x integrates two low on-resistance power FETs: A 16-mΩ switching FET and a 16-mΩ rectifier FET.

The TPS61178x uses the fixed frequency peak current mode control with the slope compensation integrated. At the light load, the TPS61178 enters into the auto PFM mode while TPS611781 is in the forced PWM mode.

The TPS61178x could isolate the output from input side when shutdown. Once the output is shorted, it enters into the hiccup mode to lower the thermal stress and can recover automatically after the short releases. Additionally, the TPS61178x also has OVP and thermal protection to avoid the fault operation. The TPS61178x is in a 3.0-mm x 3.5-mm 13-pin VQFN package with enhanced thermal dissipation.

Features

  • Input Voltage Range: 2.7 V to 20 V
  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization:
    200 kHz to 2.2 MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package
  • Create a Custom Design Using the TPS61178 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61178

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61178 Order now 2.7     20     4.5     20     8     1     200     2200     0.23     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Load Disconnect
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VQFN-HR | 13    
TPS611781 Order now 2.7     20     4.5     20     7.2     1     200     2200     0.23     Adjustable Current Limit
Enable
Frequency Synchronization
Load Disconnect
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VQFN-HR | 13    
TPS55340 Order now 2.9     32     3     38     6.6     1     100     1200     0.5     Enable
Frequency Synchronization
Light Load Efficiency    
90     -40 to 150     Converter     Catalog     HTSSOP | 14
WQFN | 16    
TPS61088 Order now 2.7     12     4.5     12.6     11.9     1     200     2200     0.11     Adjustable Current Limit
Enable
Light Load Efficiency
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VQFN | 20    
TPS61089 Order now 2.7     12     4.5     12.6     11.4     1     200     2200     0.01     Adjustable Current Limit
Enable
Light Load Efficiency
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VQFN-HR | 11