TPS61187 WLED Driver for Notebooks with PWM Interface and Auto Phase Shift Function | TI.com

TPS61187 (ACTIVE)

WLED Driver for Notebooks with PWM Interface and Auto Phase Shift Function

 

Description

The TPS61187 device provides a highly integrated white-light-emitting-diode (WLED) driver solution for notebook LCD backlight. This device has a built-in high efficiency boost regulator with integrated 2-A, 40-V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 60 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61187 supports the automatic phase-shift-dimming method and direct-PWM-dimming method. During phase-shift-PWM dimming, the WLED current is turned on and turned off at the duty cycle controlled by the input PWM signal, and each channel is shifted according to the frequency determined by an integrated pulse-width-modulation (PWM) signal. The frequency of this signal is resistor programmable, while the duty cycle is controlled directly from an external PWM signal input to the PWM pin. During direct PWM dimming, the WLED current is turned on and/or turned off synchronized with the input PWM signal.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Input Voltage 4.5 V to 24 V
  • Maximum Output Voltage 38 V
  • Integrated 2-A, 40-V MOSFET
  • Programmable Switching Frequency 300 kHz to 1 MHz
  • Adaptive Boost Output to WLED Voltages
  • Wide PWM Dimming Frequency Range
    • 100 Hz to 50 KHz for Direct PWM Mode
    • 100 Hz to 22 KHz for Frequency Programmable Mode
  • 100:1 Dimming Ratio at 20 kHz
  • 10000:1 Dimming Ratio at 200 Hz (Direct PWM mode)
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30 mA Maximum
  • 1.5% (Typical) Current Matching
  • PWM Brightness Interface Control
  • PWM Phase Shift Mode Brightness Dimming Method or Direct PWM Dimming Method
  • HBM ESD Protection 4 kV
  • Programmable Overvoltage Threshold
  • Built-in WLED Open/Short Protection
  • Thermal Shutdown

Parametrics

Compare all products in Backlight LED drivers Email Download to Excel
Part number Order Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switching frequency (Max) (kHz) Type LED current per channel (mA) LED (#) Topology Shutdown current (Typ) (uA) Peak efficiency (%) LED configuration Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TPS61187 Order now 6     5     24     5     40     1000     Inductive     30     60     Boost     16     94     Parallel     Load Disconnect During Shutdown     -40 to 85     QFN | 20     20QFN: 16 mm2: 4 x 4 (QFN | 20)