TPS61193-Q1 Low-EMI, High-Performance 3-Channel LED Driver for Automotive Lighting | TI.com

TPS61193-Q1 (ACTIVE)

Low-EMI, High-Performance 3-Channel LED Driver for Automotive Lighting

 

Description

The TPS61193-Q1 is an automotive high-efficiency, low-EMI, easy-to-use LED driver with an integrated DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has three high-precision current sinks that can be combined for higher current capability.

The DC-DC converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-rage adjustable frequency allows the TPS61193-Q1 to avoid disturbance for AM radio bands.

The input voltage range for the TPS61193-Q1 is from 4.5 V to 40 V to support automotive stop/start and load dump condition. The TPS61193-Q1 integrates extensive fault detection features.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Operating Range 4.5 V to 40 V
  • Three High-Precision Current Sinks
    • Current Matching 1% (Typical)
    • LED String Current up to 100 mA per Channel
    • Outputs can be Combined Externally for Higher Current Capability
  • High Dimming Ratio of 10 000:1 at 100 Hz
  • Integrated Boost/SEPIC for LED String Power
    • Output Voltage up to 45 V
    • Switching Frequency 300 kHz to 2.2 MHz
    • Switching Synchronization Input
    • Spread Spectrum for Lower EMI
  • Extensive Fault Detection Features
    • Fault Output
    • Input Voltage OVP, UVLO, and OCP
    • Open and Shorted LED Fault Detection
    • Thermal Shutdown
  • Minimum Number of External Components

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Automotive LED drivers

 
Topology
Channels (#)
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Iq (Typ) (mA)
LED current per channel (mA)
Switching Frequency (Max) (kHz)
Operating temperature range (C)
Features
Applications
Package Group
Package size: mm2:W x L (PKG)
Rating
TPS61193-Q1 LP8860-Q1 LP8861-Q1 LP8863-Q1 TPS61194-Q1 TPS61196-Q1
Boost
Sepic    
Boost Controller     Boost
Sepic    
Boost Controller
Sepic Controller    
Boost
Sepic    
Boost    
3     4     4     6     4     6    
4.5     3     4.5     3     4.5     8    
40     48     40     48     40     30    
6     2     7     7     6     120    
45     48     40     48     40     120    
0.1     0.6     0.4     0.9     0.4     0.2    
5     2.5     5     10     5     2    
100     150     100     150     100     200    
2200     2200     2200     2200     2200     800    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Boost Sync
Spread Spectrum    
Adjustable Switch Frequency
Boost Sync
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Spread Spectrum    
Adjustable Switch Frequency
Boost Sync
Fault Detection
Power-Line FET
Sepic Sync
Spread Spectrum
Temperature Compensation    
Adjustable Switch Frequency
Boost Sync
Enable/Shutdown
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Power-Line FET
Precision Dimming Control
Soft Start
Spread Spectrum    
Boost Sync
Spread Spectrum    
Adjustable Switch Frequency    
Backlight     Backlight
Dome
Foot Well    
Backlight
Dome
Foot Well    
Backlight     Backlight     Backlight    
HTSSOP | 20     HLQFP | 32     HTSSOP | 20     HTSSOP | 38     HTSSOP | 20     HTSSOP | 28    
20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     32HLQFP: 81 mm2: 9 x 9 (HLQFP | 32)     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     38HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 38)     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive