TPS61196-Q1 6-String 400-mA WLED Drvr w/ Independent PWM Dimming for Each String | TI.com

TPS61196-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-String 400-mA WLED Drvr w/ Independent PWM Dimming for Each String

 

Description

The TPS61196-Q1 provides a highly integrated solution for automotive LCD backlighting with an independent PWM dimming function for each string. This device is a current mode boost controller driving up to six WLED strings with multiple LEDs in series. Each string has an independent current regulator providing a LED current adjustable from 50 mA to 400 mA within ±1.5% matching accuracy. The minimal voltage at the current sink is programmable in the range of 0.3 V to 1 V to fit with different LED current settings. The input voltage range for the device is from 8 V to 30 V.

The TPS61196-Q1 adjusts the boost controller’s output voltage automatically to provide only the voltage required by the LED string with the largest forward voltage drop plus the minimum required voltage at that string’s IFB pin, thereby optimizing driver efficiency. Its switching frequency is programmed by an external resistor from 100 kHz to 800 kHz.

The TPS61196-Q1 supports direct PWM brightness dimming. Each string has an independent PWM control input. During the PWM dimming, the LED current is turned on or turned off at the frequency and duty cycle which are determined by the external PWM signal. The PWM frequency ranges from 90 Hz to 22 kHz.

The TPS61196-Q1 integrates overcurrent protection, output short-circuit protection, ISET short-to-ground protection, diode open and short protection, LED open and short protection, and overtemperature shutdown circuit. In addition, the TPS61196-Q1 can detect the IFB pin short to ground to protect the LED string. The device also provides programmable input undervoltage lockout threshold and output overvoltage protection threshold.

Features

  • 8-V to 30-V Input Voltage
  • Up to 120-V Output Voltage
  • 100-KHz to 800-kHz Programmable Switching Frequency
  • Adaptive Boost Output for LED Voltages
  • Six Current Sinks, 200-mA Continuous Output, 400-mA Pulse Output for Each String
  • ±1.5% Current Matching Between Strings
  • High Precision PWM Dimming Resolution up to 5000:1
  • Programmable OVP Threshold
  • Programmable Input UVLO Threshold
  • Adjustable Soft-Start Time
  • Built-in LED Open and Short Protection
  • Built-in Schottky Diode Open and Short Protection
  • Built-in ISET Short Protection
  • Built-in IFB Short Protection
  • Thermal Shutdown

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Switching frequency (Max) (kHz) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TPS61196-Q1 Order now Boost     6     8     30     120     120     0.2     2     200     800     -40 to 125     Adjustable Switch Frequency     Backlight     HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     Automotive    
LP8860-Q1 Order now Boost Controller     4     3     48     2     48     0.6     2.5     150     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Spread Spectrum    
Backlight
Dome
Foot Well    
HLQFP | 32     32HLQFP: 81 mm2: 9 x 9 (HLQFP | 32)     Automotive    
LP8861-Q1 Order now Boost
Sepic    
4     4.5     40     7     40     0.4     5     100     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Detection
Power-Line FET
Sepic Sync
Spread Spectrum
Temperature Compensation    
Backlight
Dome
Foot Well    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
LP8863-Q1 Order now Boost Controller
Sepic Controller    
6     3     48     7     48     0.9     15     150     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Enable/Shutdown
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Power-Line FET
Precision Dimming Control
Soft Start
Spread Spectrum    
Backlight     HTSSOP | 38     38HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 38)     Automotive    
TPS61165 Order now Boost     1     3     18     3     38     1     1.5     400     1200     -40 to 85     EasyScale 1-Wire Interface
Load Disconnect During Shutdown    
  SOT-23 | 6
WSON | 6