TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in 3x3 QFN | TI.com

TPS61200
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in 3x3 QFN

 

Description

The TPS6120x devices provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. It is also used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input to output voltage ratio. The devices provide output currents of up to 600 mA at a 5-V output, while using a single-cell Li-Ion or Li-Polymer battery and discharges it down to 2.6 V. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The average input current is limited to a maximum value of 1500 mA. The output voltage is programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 10-pin VSON package measuring 3 mm × 3 mm.

Features

  • More than 90% Efficiency at
    • 300 mA Output Current at 3.3 V
      (VIN ≥ 2.4 V)
    • 600 mA Output Current at 5 V (VIN ≥ 3 V)
  • Automatic Transition between Boost Mode and
    Down Conversion Mode
  • Device Quiescent Current Less than 55 µA
  • Startup into Full Load at 0.5 V Input Voltage
  • Operating Input Voltage Range from
    0.3 V to 5.5 V
  • Programmable Undervoltage Lockout Threshold
  • Output Short Circuit Protection Under all Operating
    Conditions
  • Fixed and Adjustable Output Voltage Options from
    1.8 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Forced Fixed Frequency Operation Possible
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3 mm × 3 mm VSON-10 Package

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61200 Order now 0.3     5.5     1.8     5.5     1.35     1     1250     1650     0.05     Synchronous Rectification     95     -40 to 85     Converter     Catalog     VSON | 10    
TPS61021A Order now 0.5     4.4     1.8     4     4.3     1     50     2000     0.017     Enable
Light Load Efficiency
Load Disconnect
Synchronous Rectification    
90     -40 to 125     Converter     Catalog     WSON | 8    
TPS61201 Order now 0.3     5.5     3.3     3.3     1.35     1     1250     1650     0.05     Synchronous Rectification     95     -40 to 85     Converter     Catalog     VSON | 10    
TPS61202 Order now 0.3     5.5     5     5     1.35     1     1250     1650     0.05     Synchronous Rectification     95     -40 to 85     Converter     Catalog     VSON | 10
WSON | 10