TPS61220 (ACTIVE)

Low Input Voltage, 0.7V Boost Converter with 5.5μA Quiescent Current

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS61220 PSpice Transient Model PSpice Model ZIP 73 KB 27 Nov 2014 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS61220EVM-319 Evaluation Module TPS61220EVM-319 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Multi-Parameter Bio-Signal Monitor Reference Design For Personal Monitoring

The Multi-Parameter Bio-signal Monitor (MPBSM) is a proof-of-concept Evaluation Module (EVM) that is capable of measuring three of the four primary vital signs. The MPBSM proof of concept can directly measure Electrocardiogram (ECG), Galvanic Skin Response (GSR), and skin temperature. The MPBSM (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61220

  Min   Max Range
Vin  V 0.7 to 5.5V
Vout  V 1.8 to 6V
Iout  A ≤ 0.2A
Ambient Temp  °C -40 to 85°C


Footprint BOM Cost Efficiency


Preview design