Title | Category | Type | Date |
---|---|---|---|
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) | TINA-TI Spice Model | 06 Nov 2015 | |
TPS61221 PSpice Transient Model | PSpice Model | ZIP | 27 Nov 2014 |
Name | Part# | Type |
---|---|---|
TPS61220EVM-319 Evaluation Module | TPS61220EVM-319 | Evaluation Modules & Boards |
LP5910 and TPS61221 as Power Reference Design for devices Interacting with Ultra-Low Voltage MSP430
The MSP430X09X can operate form ultra-low voltages (ULV) in the range of 0.9V to 1.65V; however most of the devices in the system requires higher voltages. TIDA-00599 provides a solution for those companion devices that requires 1.8V and 3.3V input voltages.
A 3.3V voltage rail is generated from a (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.