TPS61222
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5V output voltage, tiny low input voltage boost converter

 

Models (1)

Title Category Type Date
TPS61222 PSpice Transient Model PSpice Model ZIP 27 Nov 2014

Design kits & evaluation modules (2)

Name Part# Type
Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack™ BOOSTXL-SHARP128 Evaluation Modules & Boards
TPS61220EVM-319 Evaluation Module TPS61220EVM-319 Evaluation Modules & Boards

Reference designs

Near Field Communication (NFC) Card Emulation Reference Design

This Near Field Communication (NFC) reference design provides a firmware example for the implementation of an NFC Card Emulation application using the TRF7970A NFC transceiver. This reference design provides a small number of easy to use Application Programming Interfaces (APIs) which allow users to (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61222 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61222

  Min   Max Range
Vin  V 0.7 to 5.0V
Vout  V 5 to 5V
Iout  A ≤ 0.2A
Ambient Temp  °C -40 to 85°C