TPS61230A 5-V/6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm QFN Package | TI.com

TPS61230A (ACTIVE) 5-V/6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm QFN Package

 

Description

The TPS61230A device is a high efficiency fully integrated synchronous boost converter. It integrates 6-A, 21-mΩ and 18-mΩ power switches, which is capable of delivering up to 2.4-A output current at 5-V output with the 2.5-V input supply. The low RDS_ON switches enable the power conversion efficiency up to 96% and minimize the thermal stress in very compact solution size.

The typical operating frequency is 1.15 MHz, which allows the use of small inductor and capacitors to achieve a small solution size. The TPS61230A provides an adjustable output voltage via an external resistor divider.

During the light load condition, the TPS61230A automatically enters into the PFM operation for maximizing the efficiency with the lowest quiescent current. In the shutdown by pulling EN pin to the logic low, the load is completely disconnected from the input, and the input current consumption is reduced to below 1.0 µA.

When the output is shorted, the device enters into the hiccup protection mode and recovery automatically when the output short is released. Other features like the output over voltage protection, thermal shutdown protection are integrated.

The device is available in a 2.00-mm x 2.00-mm x 0.9-mm VQFN package and requires the minimum amount of external components.

Features

  • Input Voltage Range: 2.5 V to 4.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Two 21-mΩ (LS) / 18-mΩ (HS) MOSFETs
  • 20-µA Quiescent Current
  • 6-A Valley Switching Current Limit
  • 1.15-MHz Quasi-Constant Switching Frequency
  • PFM Operation at the Light Load
  • 1.05-ms Soft Start Time
  • True Load Disconnect
  • NOT Support Vin > Vout Operation
  • Output Short Protection
  • Over Voltage Protection
  • Thermal Shutdown
  • 2.0-mm x 2.0-mm VQFN 7-Pin Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61230A

  Min   Max Range
Vin  V 2.5 to 4.5V
Vout  V 2.5 to 5.5V
Iout  A ≤ 4.8A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61230A Order now 2.5     4.5     2.5     5.5     6     1     1150     1150     0.025     Enable
Light Load Efficiency
Load Disconnect
Synchronous Rectification    
90     -40 to 125     Converter     Catalog     VQFN-HR | 7    
TPS61021A Order now 0.5     4.4     1.8     4     4.3     1     50     2000     0.017     Enable
Light Load Efficiency
Load Disconnect
Synchronous Rectification    
90     -40 to 125     Converter     Catalog     WSON | 8    
TPS61022 Order now 0.5     5.5     2.2     5.5     8     1       1000     0.027     Enable
Light Load Efficiency
Load Disconnect
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
97     -40 to 125     Converter     Catalog     VQFN-HR | 7    
TPS61030 Order now 1.8     5.5     1.8     5.5     4     1     500     700     0.02     Synchronous Rectification     100     -40 to 85     Converter     Catalog     HTSSOP | 16
QFN | 16    
TPS61230 Order now 2.3     5.5     2.5     5.5     5     1     2000     2000     0.035     Enable
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VSON | 10    
TPS61232 Order now 2.3     5.5     5     5     5     1     2000     2000     0.035     Enable
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification