TPS61232
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Efficiency Synchronous Step Up Converter With 5A Switch

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS61232 PSpice Transient Model (Rev. A) PSpice Model ZIP 31 Oct 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS61230EVM-089 High Efficiency Synchronous Boost Converter With 5-A Switch Evaluation Module TPS61230EVM-089 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61232

  Min   Max Range
Vin  V 2.3 to 5.5V
Vout  V 5 to 5V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 125°C