TPS61240-Q1 (ACTIVE) Automotive 2.3V to 5.5V Input Range, 3.5 MHz Fixed Frequency 450mA Boost Converter

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS61240 PSpice Transient Model PSpice Model ZIP 30 Apr 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS61240EVM-360 Evaluation Module TPS61240EVM-360 Evaluation Modules & Boards

Reference designs

ADAS power reference design with improved voltage supervision

This TI design provides an automotive power solution with additional precision voltage supervision and window watchdog for safety MCUs in advanced driver assistance systems (ADAS). These ADAS systems can control driving functions, such as automated emergency brake, lane keep assist, and adaptive (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61240-Q1

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C