TPS61240
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5V, 400mA, 4MHz Step-Up DC/DC Converter

 

Models (1)

Title Category Type Date
TPS61240 PSpice Transient Model PSpice Model ZIP 30 Apr 2015

Design kits & evaluation modules (9)

Name Part# Type
6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module TDP158RSBEVM Evaluation Modules & Boards
DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module DP149RSBEVM Evaluation Modules & Boards
DP159RGZEVM Evaluation Module DP159RGZEVM Evaluation Modules & Boards
DP159RSBEVM Evaluation Module DP159RSBEVM Evaluation Modules & Boards
MSP430FR6043 ultrasonic sensing evaluation module EVM430-FR6043 Evaluation Modules & Boards
TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module TMDS171RGZEVM Evaluation Modules & Boards
TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module TMDS181RGZEVM Evaluation Modules & Boards
TPS61240EVM-360 Evaluation Module TPS61240EVM-360 Evaluation Modules & Boards
mmWave sensors carrier card platform MMWAVEICBOOST Evaluation Modules & Boards

Reference designs

Optimized ultrasonic sensing metrology reference design for water flow measurement

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61240 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61240

  Min   Max Range
Vin  V 2.3 to 4.9V
Vout  V 5 to 5V
Iout  A ≤ 0.65A
Ambient Temp  °C -40 to 85°C