TPS61252
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5MHz, 1.5A, 92% Efficient Boost Converter with Adjustable Input Current Limit

 

Models (1)

Title Category Type Date
TPS61252 PSpice Transient Model PSpice Model ZIP 20 Aug 2014

Design kits & evaluation modules (10)

Name Part# Type
ADS1119 16-bit, 1kSPS, 4-channel delta-sigma ADC BoosterPack™ plug-in module BOOSTXL-ADS1119 Evaluation Modules & Boards
ADS114S08 evaluation module ADS114S08EVM Evaluation Modules & Boards
ADS1219 24-bit, 1kSPS, 4-channel, delta-sigma ADC BoosterPack™ plug-in module BOOSTXL-ADS1219 Evaluation Modules & Boards
ADS122C04 evaluation module ADS122C04EVM Evaluation Modules & Boards
ADS122U04 evaluation module ADS122U04EVM Evaluation Modules & Boards
ADS1235 evaluation module ADS1235EVM Evaluation Modules & Boards
ADS124S08 evaluation module ADS124S08EVM Evaluation Modules & Boards
ADS1261 evaluation module ADS1261EVM Evaluation Modules & Boards
ADS127L01 Evaluation Module ADS127L01EVM Evaluation Modules & Boards
Evaluation Module Board for TPS61252 3.5MHz, 1.5A, 92% Efficient Step-up (Boost) Converter TPS61252EVM-667 Evaluation Modules & Boards

Reference designs

500mA Wireless Charger BoosterPack with Gauge Reference Design

The TIDA-00669 is a BoosterPack reference design that provides a wireless charger and an entire battery managment solution to power any TI LaunchPad (www.ti.com/launchpad). This design is a  highly integrated power management solution that is well-suited for low power applications. The primary (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61252 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61252

  Min   Max Range
Vin  V 2.3 to 6.0V
Vout  V 3 to 6.5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 85°C