TPS61256 3.5-MHz High Efficiency Step-Up Converter In Chip Scale Packaging. 5V Output Voltage | TI.com

TPS61256 (ACTIVE)

3.5-MHz High Efficiency Step-Up Converter In Chip Scale Packaging. 5V Output Voltage

 

Description

The TPS6125x device provides a power supply solution for battery-powered portable applications. Intended for low-power applications, the TPS6125x supports up to 800-mA load current from a battery discharged as low as 2.65V and allows the use of low cost chip inductor and capacitors.

With a wide input voltage range of 2.3 V to 5.5 V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 3.15 V to 5.0 V.

The TPS6125x operates at a regulated 3.5-MHz switching frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 37 µA (typ) during light load operation.

In addition, the TPS6125x device can also maintain its output biased at the input voltage level. In this mode, the synchronous rectifier is current limited allowing external load (e.g. audio amplifier) to be powered with a restricted supply. In this mode, the quiescent current is reduced to 21 µA. During shutdown, the load is completely disconnected from the battery. Input current in shutdown mode is less than 1 µA (typ), which maximizes battery life.

The TPS6125x offers a very small solution size due to minimum amount of external components. It allows the use of small inductors and input capacitors to achieve a small solution size.

Features

  • 93% Efficiency at 3.5-MHz Operation
  • 21-µA Quiescent Current in Standby Mode
  • 37-µA Quiescent Current in Normal Operation
  • Wide VIN Range From 2.3 V to 5.5 V
  • VIN ≥ VOUT Operation
  • IOUT ≥ 800 mA at VOUT= 4.5 V, VIN ≥ 2.65 V
  • IOUT ≥ 1000 mA at VOUT = 5.0 V, VIN ≥ 3.3 V
  • IOUT ≥ 1500 mA (Peak) at VOUT = 5.0 V, VIN ≥ 3.3 V
  • ±2% Total DC Voltage Accuracy
  • Light-Load PFM Mode
  • Selectable Standby Mode or True Load
    Disconnect During Shutdown
  • Thermal Shutdown and Overload Protection
  • Only Three Surface-Mount External Components
    Required
  • Total Solution Size < 25 mm2
  • 9-Pin NanoFree™ (CSP) Packaging

View more

Parametrics Compare all products in Boost converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty cycle (Max) (%)
Operating temperature range (C)
Type
Rating
Package Group
TPS61256 TPS61253 TPS61254 TPS61256A TPS61256C TPS61258 TPS61259 TPS612592
2.5     2.65     2.5     2.5     2.5     2.65     2.3     2.3    
4.85     4.85     4.35     5.5     4.85     4.85     5.5     5.5    
5     5     4.5     5     5     4.5     5.1     5.2    
5     5     4.5     5     5     4.5     5.1     5.2    
2.15     3.6     2.15     2.4     2.15     3.6     3.6     3.6    
1     1     1     1     1     1     1     1    
3500     3500     3500     3500     3500     3500     3500     3500    
3500     3500     3500     3500     3500     3500     3500     3500    
0.02     0.02     0.023     0.033     0.02     0.02     0.02     0.02    
Enable
Light Load Efficiency
Load Disconnect    
Enable
Light Load Efficiency
Load Disconnect    
Enable
Light Load Efficiency
Load Disconnect    
Enable
Light Load Efficiency
Load Disconnect
Synchronous Rectification    
Enable
Light Load Efficiency
Synchronous Rectification    
Enable
Light Load Efficiency
Load Disconnect    
Enable
Light Load Efficiency
Load Disconnect    
Enable
Light Load Efficiency
Load Disconnect    
100     100     100     90     90     100     90     90    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
Converter     Converter     Converter     Converter     Converter     Converter     Converter     Converter    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
DSBGA | 9     DSBGA | 9     DSBGA | 9     DSBGA | 9     DSBGA | 9     DSBGA | 9     DSBGA | 9     DSBGA | 9    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61256

  Min   Max Range
Vin  V 2.5 to 4.85V
Vout  V 5 to 5V
Iout  A ≤ 1.9A
Ambient Temp  °C -40 to 85°C