Home Power management LED drivers Illumination LED drivers

TPS61311

ACTIVE

1.5A multiple LED Camera flash driver with I2C compatible interface.

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.59 Features OVP, Over Current Protection, Synchronous Rectification Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 3 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.59 Features OVP, Over Current Protection, Synchronous Rectification Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 3 Rating Catalog
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Operational Modes:
    • Video Light and Flash Strobe
    • Voltage Regulated Converter: 3.8 V to 5.7 V With Down Mode
    • Standby: 2 µA (Typical)
  • LED VF Measurement
  • Power-Save Mode for Improved Efficiency at Low Output Power, Up to 95% Efficiency
  • I2C Compatible Interface up to 3.4 Mbps
  • Dual Wire Camera Module Interface
  • Zero Latency Tx-Masking Input
  • Hardware Reset Input
  • Privacy Indicator LED Output
  • GPIO and Power Good Output
  • Various Safe Operation and Robust Handling Features:
    • LED Temperature Monitoring
    • Open and Shorted LED Detection and Protection
    • Integrated LED Safety Timer
    • Automatic Battery Voltage Droop Monitoring and Protection
    • Smooth LED Current Ramp-Up and Ramp-Down
    • Undervoltage Lockout
  • Total Solution Size of Less Than 25 mm2
  • Available in a 20-Pin NanoFree™ DSBGA Package
  • Operational Modes:
    • Video Light and Flash Strobe
    • Voltage Regulated Converter: 3.8 V to 5.7 V With Down Mode
    • Standby: 2 µA (Typical)
  • LED VF Measurement
  • Power-Save Mode for Improved Efficiency at Low Output Power, Up to 95% Efficiency
  • I2C Compatible Interface up to 3.4 Mbps
  • Dual Wire Camera Module Interface
  • Zero Latency Tx-Masking Input
  • Hardware Reset Input
  • Privacy Indicator LED Output
  • GPIO and Power Good Output
  • Various Safe Operation and Robust Handling Features:
    • LED Temperature Monitoring
    • Open and Shorted LED Detection and Protection
    • Integrated LED Safety Timer
    • Automatic Battery Voltage Droop Monitoring and Protection
    • Smooth LED Current Ramp-Up and Ramp-Down
    • Undervoltage Lockout
  • Total Solution Size of Less Than 25 mm2
  • Available in a 20-Pin NanoFree™ DSBGA Package

The TPS6131x family is an integrated solution with a wide feature set for driving up to three LEDs for still-camera flash strobe and video-camera lighting applications. It is based on a high efficiency synchronous boost topology with combinable current sinks to drive up to three white LEDs in parallel. The 2-MHz switching frequency allows the use of small and low-profile 2.2-µH inductors. To optimize overall efficiency, the device operates with a low LED-feedback voltage and regulated output-voltage adaptation.

The device integrates a control scheme that automatically optimizes the LED current flash budget as a function of the battery voltage condition.

The TPS6131x not only operates as a regulated current source, but also as a standard voltage boost regulator. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. These operating modes can be useful to supply other high power devices in the system (for example, a hands-free audio PA).

To simplify video light and flash synchronization with the camera module, the device offers a dedicated control interface (STRB0, STRB1) for zero latency LED turnon time.

The TPS6131x family is an integrated solution with a wide feature set for driving up to three LEDs for still-camera flash strobe and video-camera lighting applications. It is based on a high efficiency synchronous boost topology with combinable current sinks to drive up to three white LEDs in parallel. The 2-MHz switching frequency allows the use of small and low-profile 2.2-µH inductors. To optimize overall efficiency, the device operates with a low LED-feedback voltage and regulated output-voltage adaptation.

The device integrates a control scheme that automatically optimizes the LED current flash budget as a function of the battery voltage condition.

The TPS6131x not only operates as a regulated current source, but also as a standard voltage boost regulator. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. These operating modes can be useful to supply other high power devices in the system (for example, a hands-free audio PA).

To simplify video light and flash synchronization with the camera module, the device offers a dedicated control interface (STRB0, STRB1) for zero latency LED turnon time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS6131x 1.5-A Multiple LED Camera Flash and Video Light Driver With I2C Compatible Interface datasheet (Rev. D) PDF | HTML 07 Sep 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFF) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos