Home Power management DC/DC switching regulators Step-up (boost) regulators Boost converters (integrated switch)

TPS61322

ACTIVE

6-uA Quiescent Current, 1.8-A Switch Current Boost Converter

Product details

Topology Boost Vin (min) (V) 0.9 Vin (max) (V) 5.5 Vout (min) (V) 2.2 Vout (max) (V) 5 Switch current limit (typ) (A) 1.8 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Iq (typ) (mA) 0.006 Features Light Load Efficiency, Synchronous Rectification Duty cycle (max) (%) 90 Operating temperature range (°C) -40 to 125 Rating Catalog
Topology Boost Vin (min) (V) 0.9 Vin (max) (V) 5.5 Vout (min) (V) 2.2 Vout (max) (V) 5 Switch current limit (typ) (A) 1.8 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Iq (typ) (mA) 0.006 Features Light Load Efficiency, Synchronous Rectification Duty cycle (max) (%) 90 Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Operating input voltage range: 0.9 V to 5.5 V
  • Output voltage range: 1.8 V to 5.5 V
  • 6.5-µA Quiescent current into VOUT pin
  • ±3% Output voltage accuracy over temperature
  • Minimum switch peak-current limit:
    • 0.42 A for TPS613223A
    • 0.5 A for TPS61322
    • 0.75 A for TPS613221A and TPS613226A
    • 1.10 A for TPS613222A
  • Higher than 90% efficiency at 10-mA load from 1.5-V to 2.2-V conversion
  • Thermal shutdown protection
  • 2.9-mm × 1.3-mm 3-pin SOT package and 2.9-mm × 1.6-mm 5-pin SOT package
  • Create a custom design using the TPS61322 with the WEBENCH Power Designer
  • Operating input voltage range: 0.9 V to 5.5 V
  • Output voltage range: 1.8 V to 5.5 V
  • 6.5-µA Quiescent current into VOUT pin
  • ±3% Output voltage accuracy over temperature
  • Minimum switch peak-current limit:
    • 0.42 A for TPS613223A
    • 0.5 A for TPS61322
    • 0.75 A for TPS613221A and TPS613226A
    • 1.10 A for TPS613222A
  • Higher than 90% efficiency at 10-mA load from 1.5-V to 2.2-V conversion
  • Thermal shutdown protection
  • 2.9-mm × 1.3-mm 3-pin SOT package and 2.9-mm × 1.6-mm 5-pin SOT package
  • Create a custom design using the TPS61322 with the WEBENCH Power Designer

The TPS61322 is a synchronous boost converter with only 6.5-µA quiescent current. The TPS61322 provides a power-supply solution for products powered by alkaline battery, NiMH rechargeable battery, or one-cell Li-ion battery. The boost converter is based on a hysteretic control topology using synchronous rectification to obtain maximum efficiency at minimal quiescent current. The TPS61322 also allows the use of small external inductor and capacitors. Higher than 90% efficiency is achieved at 10-mA load from 1.5-V input to 2.2-V output conversion.

The TPS61322 can also support high output current applications with an external schottky diode. The TPS613222A provides higher than 500-mA output current capability at 3-V input voltage to 5-V output voltage conversion with an external Schottky diode in parallel with the internal rectifier FET.

The output voltage is set internally to a fixed output voltage from 1.8 V to 5.5 V in increments of 0.1 V. Thus, it only needs two external components to get the desired output voltage. The TPS61322 also implements thermal shutdown protection function.

The TPS61322 is available in a 2.9-mm × 1.3-mm 3-pin SOT package or a 2.9-mm × 1.6-mm 5-pin SOT package.

The TPS61322 is a synchronous boost converter with only 6.5-µA quiescent current. The TPS61322 provides a power-supply solution for products powered by alkaline battery, NiMH rechargeable battery, or one-cell Li-ion battery. The boost converter is based on a hysteretic control topology using synchronous rectification to obtain maximum efficiency at minimal quiescent current. The TPS61322 also allows the use of small external inductor and capacitors. Higher than 90% efficiency is achieved at 10-mA load from 1.5-V input to 2.2-V output conversion.

The TPS61322 can also support high output current applications with an external schottky diode. The TPS613222A provides higher than 500-mA output current capability at 3-V input voltage to 5-V output voltage conversion with an external Schottky diode in parallel with the internal rectifier FET.

The output voltage is set internally to a fixed output voltage from 1.8 V to 5.5 V in increments of 0.1 V. Thus, it only needs two external components to get the desired output voltage. The TPS61322 also implements thermal shutdown protection function.

The TPS61322 is available in a 2.9-mm × 1.3-mm 3-pin SOT package or a 2.9-mm × 1.6-mm 5-pin SOT package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV61070A ACTIVE 5-V 2-A boost converter with 0.5-V minimum input voltage Simpler pin out
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
NEW TPS61299 ACTIVE 95-nA low IQ 5.5-V boost converter with input current limit and fast transient performance Lower IQ, true disconnect and higher IOUT
Similar functionality to the compared device
NEW TPS610333 ACTIVE 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS61322 6.5-µA Quiescent current, 1.8-A switch current boost converter datasheet (Rev. E) PDF | HTML 21 Feb 2024
Application note How Single Pulse Mode in Boost Converter Saves the Output Capacitor (Rev. A) PDF | HTML 26 Jul 2021
Application note TPS61322A With Short-Circuit Protection (Rev. A) PDF | HTML 26 Jul 2021
User guide TPS61322-BMC001 Evaluation Module (Rev. A) 07 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS613221AEVM — Boost Converter Evaluation Module for TPS613221ADBV

The TPS613221A is a high performance, high efficiency synchronous boost converter, which is based on hysteretic current control topology. The TPS613221A is designed for systems powered by alkaline battery, coin-cell battery, Li-ion battery or Li-polymer battery. The input voltage range is from (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS61322EVM-001 — Boost Converter Evaluation Module for TPS61322DBZ

The TPS61322x is a high performance, high efficiency synchronous boost converter which is based on hysteretic current control topology. The TPS61322 is designed for systems powered by alkaline battery, coin-cell battery, Li-ion battery or Li-polymer battery. The input voltage range is from 0.9V to (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS61322 Unencrypted PSPICE Transient Model

SLVMDB1.ZIP (5 KB) - PSpice Model
Simulation model

TPS61322 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCF0A.ZIP (1390 KB) - PSpice Model
Simulation model

TPS613221A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCM8A.ZIP (84 KB) - PSpice Model
Simulation model

TPS613222A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCM9A.ZIP (81 KB) - PSpice Model
Simulation model

TPS613226A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCM7A.ZIP (84 KB) - PSpice Model
Simulation model

Unencrypted TPS613223A PSpice Transient Model Package (Rev. A)

SLVMCO4A.ZIP (90 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050024 — Envelope-tracking power supply reference design for mid-power audio power amplifier application

This reference design delivers an envelope-tracking power supply circuit for mid-power audio power amplifier (PA) applications with TPS43061 boost controller. By adding an audio envelope signal to the FB pin, the boost converter's output voltage can change in accordance with the envelope of the (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options
SOT-23 (DBZ) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos