TPS61372

ACTIVE

16V/3.6A sync boost with load disconnect

Product details

Vin (min) (V) 2.5 Vin (max) (V) 5 Topology Boost Type Converter Switching frequency (min) (kHz) 1350 Switching frequency (max) (kHz) 1650 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 5 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 2.5 Vin (max) (V) 5 Topology Boost Type Converter Switching frequency (min) (kHz) 1350 Switching frequency (max) (kHz) 1650 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 5 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YKB) 16 1.96 mm² 1.4 x 1.4
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 16 V
  • On-resistance:
    • Low-side FET - 33 mΩ
    • High-side FET - 104 mΩ
  • Switch peak current limit: 3.8 A
  • Quiescent current from VIN: 74 µA
  • Quiescent current from VOUT: 10 µA
  • Shutdown current from VIN: 1 µA
  • Switching frequency: 1.5 MHz
  • Soft-start time: 0.9 ms
  • Hiccup output short protection
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • External loop compensation
  • Output overvoltage protection
  • 1.57-mm × 1.52-mm × 0.5 mm 16-pin WCSPs
  • Create a custom design using the TPS61372 with WEBENCH Power Designer
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 16 V
  • On-resistance:
    • Low-side FET - 33 mΩ
    • High-side FET - 104 mΩ
  • Switch peak current limit: 3.8 A
  • Quiescent current from VIN: 74 µA
  • Quiescent current from VOUT: 10 µA
  • Shutdown current from VIN: 1 µA
  • Switching frequency: 1.5 MHz
  • Soft-start time: 0.9 ms
  • Hiccup output short protection
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • External loop compensation
  • Output overvoltage protection
  • 1.57-mm × 1.52-mm × 0.5 mm 16-pin WCSPs
  • Create a custom design using the TPS61372 with WEBENCH Power Designer

The TPS61372 is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16 V with a 3.8-A current limit. The input voltage ranges from 2.5-V to 5.5-V supporting applications powered by a single-cell Lithium-ion battery or 5-V bus.

The TPS61372 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372 has a soft start to minimize the inrush current during start-up. The TPS61372 features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372 delivers a compact solution size with a 16-pin WCSP 1.57-mm × 1.52-mm package of 0.5-mm height.

The TPS61372 is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16 V with a 3.8-A current limit. The input voltage ranges from 2.5-V to 5.5-V supporting applications powered by a single-cell Lithium-ion battery or 5-V bus.

The TPS61372 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372 has a soft start to minimize the inrush current during start-up. The TPS61372 features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372 delivers a compact solution size with a 16-pin WCSP 1.57-mm × 1.52-mm package of 0.5-mm height.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61046 ACTIVE 28-V Output Voltage Boost Converter in WCSP Package TPS61046 is non-sync device with Schottky diode first

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS61372 16-V, 3.8-A Synchronous Boost With Load Disconnect datasheet (Rev. B) PDF | HTML 07 Jan 2021
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
Technical article How to speed SSD program time with a boost converter PDF | HTML 05 Nov 2018
Application note Designing Boost Converter TPS61372 in Low Power Application Report 09 Oct 2018
EVM User's guide TPS61372EVM-033 Evaluation Board User's Guide PDF | HTML 24 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61372EVM-033 — TPS61372YKB Evaluation Board

The TPS61372 is a full-integrated synchronous boost converter with the short protection and load disconnect built-in. The device could support output voltage up to 16 V with 3.6-A current limit. The input voltage ranges from 2.5 V to 5.0 V. The evaluation board is built to evaluate the TPS61372 at (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS61372 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCR3A.ZIP (81 KB) - PSpice Model
Calculation tool

SLVRBF6 TPS61372 Quickstart Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS61372 16V/3.6A sync boost with load disconnect
Reference designs

TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YKB) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos