TPS61390

ACTIVE

85-VOUT boost converter with current mirror and sample and hold

Product details

Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Boost, Flyback, SEPIC Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 800 Features Enable, Nonsynchronous, UVLO Fixed Vout (min) (V) 2.5 Vout (max) (V) 84 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Boost, Flyback, SEPIC Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 800 Features Enable, Nonsynchronous, UVLO Fixed Vout (min) (V) 2.5 Vout (max) (V) 84 Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • R(DS)on of switching FET: 0.9 Ω
  • Switch current limit: 1000 mA
  • Sample window with minimum 400-ns
  • High optical power protection with 0.5-µs response time
  • Switching frequency: 700 kHz
  • Quiescent current: 110 µA from VIN, 340 µA from VOUT, 140 µA from AVCC
  • Soft-start time: 4.8 ms
  • Package: 3 mm × 3 mm × 0.75 mm QFN
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • R(DS)on of switching FET: 0.9 Ω
  • Switch current limit: 1000 mA
  • Sample window with minimum 400-ns
  • High optical power protection with 0.5-µs response time
  • Switching frequency: 700 kHz
  • Quiescent current: 110 µA from VIN, 340 µA from VOUT, 140 µA from AVCC
  • Soft-start time: 4.8 ms
  • Package: 3 mm × 3 mm × 0.75 mm QFN

The TPS61390 is a 700-kHz pulse-width modulating (PWM) step-up converter with an 85-V switch FET with an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA. The TPS61390 includes accurate current mirror with two gain options selectable (1 : 5 or 4 : 5).

Additionally, the TPS61390 integrates a sample-and-hold circuitry for the burst-mode optical receiver applications to capture the current flowing through the APD and pass the current to an external ADC. The device supports fast response time during the transition between strong and weak optical density. The TPS61390 also provides high optical-power protection with an additional FET in series with the APD power path with the typical response time of 0.5 µs . It can recover automatically once the high optical releasing.

The TPS61390 is available in 3 mm × 3 mm QFN package with exposed pad underneath.

The TPS61390 is a 700-kHz pulse-width modulating (PWM) step-up converter with an 85-V switch FET with an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA. The TPS61390 includes accurate current mirror with two gain options selectable (1 : 5 or 4 : 5).

Additionally, the TPS61390 integrates a sample-and-hold circuitry for the burst-mode optical receiver applications to capture the current flowing through the APD and pass the current to an external ADC. The device supports fast response time during the transition between strong and weak optical density. The TPS61390 also provides high optical-power protection with an additional FET in series with the APD power path with the typical response time of 0.5 µs . It can recover automatically once the high optical releasing.

The TPS61390 is available in 3 mm × 3 mm QFN package with exposed pad underneath.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS61390 85-VOUT Boost Converter With Current Mirror and Sample / Hold datasheet (Rev. B) PDF | HTML 09 Oct 2019
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
Certificate TPS61390EVM-020 EU Declaration of Conformity (DoC) 20 Apr 2020
Application note How to Sample the Small APD Current Precisely With TPS61390 Boost Converter 20 Dec 2019
Application note TPS61390 Boost Converter With Low APD Bias Voltage Ripple 13 Dec 2019
EVM User's guide TPS61390EVM-020 Evaluation Module 02 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61390EVM-020 — Boost converter evaluation module for TPS61390

The TPS61390 is a step-up converter with the current mirror and sample / hold circuitry being integrated, which is designed for biasing and monitoring the avalanche photodiodes (APD) in the optical receivers. The TPS61390 supports up to 85-V output from an input ranging from 2.5 V to 5.5 V. The (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS61390 UNENCRYPTED PSPICE TRANSIENT MODEL

SLVMD43.ZIP (82 KB) - PSpice Model
Design tool

SLVC800 TPS61390 Design Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS61390 85-VOUT boost converter with current mirror and sample and hold TPS61391 85-VOUT Boost converter with current mirror
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos