TPS61390
- Input voltage range: 2.5 V to 5.5 V
- Output voltage range: up to 85 V
- R(DS)on of switching FET: 0.9 Ω
- Switch current limit: 1000 mA
- Sample window with minimum 400-ns
- High optical power protection with 0.5-µs response time
- Switching frequency: 700 kHz
- Quiescent current: 110 µA from VIN, 340 µA from VOUT, 140 µA from AVCC
- Soft-start time: 4.8 ms
- Package: 3 mm × 3 mm × 0.75 mm QFN
The TPS61390 is a 700-kHz pulse-width modulating (PWM) step-up converter with an 85-V switch FET with an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA. The TPS61390 includes accurate current mirror with two gain options selectable (1 : 5 or 4 : 5).
Additionally, the TPS61390 integrates a sample-and-hold circuitry for the burst-mode optical receiver applications to capture the current flowing through the APD and pass the current to an external ADC. The device supports fast response time during the transition between strong and weak optical density. The TPS61390 also provides high optical-power protection with an additional FET in series with the APD power path with the typical response time of 0.5 µs . It can recover automatically once the high optical releasing.
The TPS61390 is available in 3 mm × 3 mm QFN package with exposed pad underneath.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61390 85-VOUT Boost Converter With Current Mirror and Sample / Hold datasheet (Rev. B) | PDF | HTML | 09 Oct 2019 |
White paper | Enabling Higher Data Rates for Optical Modules With Small and Efficient Power | 22 Mar 2021 | ||
Certificate | TPS61390EVM-020 EU Declaration of Conformity (DoC) | 20 Apr 2020 | ||
Application note | How to Sample the Small APD Current Precisely With TPS61390 Boost Converter | 20 Dec 2019 | ||
Application note | TPS61390 Boost Converter With Low APD Bias Voltage Ripple | 13 Dec 2019 | ||
EVM User's guide | TPS61390EVM-020 Evaluation Module | 02 Apr 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61390EVM-020 — Boost converter evaluation module for TPS61390
Package | Pins | Download |
---|---|---|
WQFN (RTE) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.