SLVS294F September   2000  – August 2015 TPS62000 , TPS62002 , TPS62003 , TPS62004 , TPS62005 , TPS62006 , TPS62007 , TPS62008

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low Noise Antiringing Switch
      2. 8.3.2 Enable
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Power Good Comparator
    4. 8.4 Device Functional Modes
      1. 8.4.1 Soft Start
      2. 8.4.2 Synchronization, Power Save Mode, and Forced PWM Mode
      3. 8.4.3 100% Duty Cycle Operation
      4. 8.4.4 No Load Operation
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Output Capacitor Selection
        3. 9.2.2.3 Input Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 Standard 5-V to 3.3-V/600-mA Conversion; High Efficiency
      2. 9.3.2 Single Li-ion to 2.5-V/600-mA Using Ceramic Capacitors Only
      3. 9.3.3 Single Li-ion to 1.8 V/300 mA; Smallest Solution Size
      4. 9.3.4 Dual Cell NiMH or NiCd to 1.2 V/200 mA; Smallest Solution Size
      5. 9.3.5 Dynamic Output Voltage Programming As Used in Low Power DSP Applications
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Community Resources
    3. 12.3 Related Links
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DGS|10
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • High-Efficiency Synchronous Step-Down Converter with More than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to VIN
  • Fixed Output Voltage Options Available in 0.9 V, 1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to
    1 MHz
  • Up to 600 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and PFM/PWM Operation Mode
  • Internal Softstart
  • 50-μA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline Package (VSSOP)
  • Evaluation Module Available

2 Applications

  • Low-Power CPUs and DSPs
  • Cellular Phones
  • Organizers, PDAs, and Handheld PCs
  • MP-3 Portable Audio Players
  • Digital Cameras
  • USB-Based DSL Modems and Other Network Interface Cards

3 Description

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS6200x VSSOP (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

3.0.0.1 Typical Application Schematic

TPS62000 TPS62001 TPS62002 TPS62003 TPS62004 TPS62005 TPS62006 TPS62007 TPS62008 typ_app_lvs294.gif

3.0.0.2 Efficiency vs Load Current

TPS62000 TPS62001 TPS62002 TPS62003 TPS62004 TPS62005 TPS62006 TPS62007 TPS62008 eff_io_lvs294_fp.gif