TPS62021 Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, Active-Low Mode in QFN-10 | TI.com

TPS62021 (ACTIVE)

Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, Active-Low Mode in QFN-10

 

Recommended alternative parts

  • TPS62260  -  The device has the same functionality with improved efficiency, lower output voltage ripple and a smaller solution size
  • TPS62080  -  The device has the same functionality with improved efficiency, lower output voltage ripple and a smaller solution size

Description

The TPS6202x is a high efficiency synchronous step-down dc-dc converter optimized for battery powered portable applications. This device is ideal for portable applications powered by a single Li-Ion battery cell or by 3-cell NiMH/NiCd batteries. With an output voltage range from 6.0 V down to 0.7 V, the device supports low voltage DSPs and processors in PDAs, pocket PCs, as well as notebooks and subnotebook computers. The TPS6202x operates at a fixed switching frequency of 1.25 MHz and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The difference between the TPS6202x and the TPS62021 is the logic level of the MODE pin. The TPS62021 has an active-low MODE\ pin. The TPS6202x supports up to 600-mA load current.

Features

  • Up to 95% Conversion Efficiency
  • Typical Quiescent Current: 18 µA
  • Load Current: 600 mA
  • Operating Input Voltage Range: 2.5 V to 6.0 V
  • Switching Frequency: 1.25 MHz
  • Adjustable and Fixed Output Voltage
  • Power Save Mode Operation at Light load Currents
  • Active-Low MODE\ pin on TPS62021
  • 100% Duty Cycle for Lowest Dropout
  • Internal Softstart
  • Dynamic Output Voltage Positioning
  • Thermal Shutdown
  • Short-Circuit Protection
  • 10 Pin MSOP PowerPad™ Package
  • 10 Pin QFN 3 x 3 mm Package
  • APPLICATIONS
    • PDA, Pocket PC and Smart Phones
    • USB Powered Modems
    • CPUs and DSPs
    • PC Cards and Notebooks
    • xDSL Applications
    • Standard 5-V to 3.3-V Conversion

PowerPAD is a trademark of Texas Instruments.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62021 Order now 2.5     6     0.7     6     0.6     1     1000     1500     0.018     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     VSON | 10     Converter     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS62020 Order now 2.5     6     0.7     6     0.6     1     1000     1500     0.018     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     MSOP-PowerPAD | 10
VSON | 10    
Converter     10MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS62026 Order now 2.5     6     3.3     3.3     0.6     1     1000     1500     0.018     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     MSOP-PowerPAD | 10
VSON | 10    
Converter     10MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)