TPS62065-Q1 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package | TI.com

TPS62065-Q1 (ACTIVE)

3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package

 

Recommended alternative parts

Description

The TPS62065-Q1 and TPS62067-Q1 device is a highly-efficient synchronous step-down DC-DC converter. The device provides up to 2-A output current.

With an input voltage range of 2.9 V to 6 V the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TPS62065-Q1 and TPS62067-Q1 device operates at 3-MHz fixed frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output-voltage ripple. For low noise applications, the TPS62065-Q1 device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS62067-Q1 provides an open drain power good output. In the shutdown mode, the current consumption is reduced to 5 µA and an internal circuit discharges the output capacitor. The TPS62065-Q1 and TPS62067-Q1 device is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS62065-Q1 and TPS62067-Q1 device is available in a small 2 × 2 × 0,75-mm 8-pin WSON package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Operating Junction Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3-MHz Switching Frequency
  • VIN Range from 2.9 V to 6 V
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Power Good Output
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Capacitor Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 × 2 × 0,75-mm WSON

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62065-Q1

  Min   Max Range
Vin  V 2.9 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62065-Q1 Order now 2.9     6     0.8     6     2     1     2600     3400     0.018     Enable
Light Load Efficiency
Output Discharge
Spread Spectrum
Synchronous Rectification    
Voltage Mode     100     -40 to 125     Automotive     WSON | 8     Converter     See datasheet (WSON)    
TLV620612-Q1 Order now 2.9     5.5     1.2     1.2     1.6     1     2600     3400     0.018     Enable
Forced PWM
Light Load Efficiency
Output Discharge
Over Current Protection
Spread Spectrum
Synchronous Rectification
UVLO Fixed    
Voltage Mode     100     -40 to 105     Automotive     WSON | 8     Converter     See datasheet (WSON)    
TLV62065-Q1 Order now 2.9     5.5     0.8     5.5     2     1     2600     3400     0.018     Enable
Forced PWM
Light Load Efficiency
Output Discharge
Synchronous Rectification    
Voltage Mode     100     -40 to 105     Automotive     WSON | 8     Converter     See datasheet (WSON)    
TPS54618-Q1 Order now 2.95     6     0.8     4.5     6     1     200     2000     0.25     Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     WQFN | 16     Converter     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS57114-Q1 Order now 2.95     6     0.8     4.5     4     1     200     2000