TPS62065-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package

 

Models (4)

Title Category Type Date
TPS62065 PSpice Transient Model (Rev. A) PSpice Model ZIP 22 Dec 2014
TPS62065 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Mar 2011
TPS62065 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 30 Mar 2011
TPS62065 TINA-TI Start-Up Reference Design TINA-TI Reference Design TSC 30 Mar 2011

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for 3MHz, 2A Step-Down Converter TPS62065-67EVM-347 Evaluation Modules & Boards

Reference designs

ADAS power reference design with improved voltage supervision

This TI design provides an automotive power solution with additional precision voltage supervision and window watchdog for safety MCUs in advanced driver assistance systems (ADAS). These ADAS systems can control driving functions, such as automated emergency brake, lane keep assist, and adaptive (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62065-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62065-Q1

  Min   Max Range
Vin  V 2.9 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C