TPS62067 3MHz, 2A Step-Down Converter in 2x2 SON Package | TI.com

TPS62067
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3MHz, 2A Step-Down Converter in 2x2 SON Package

 

Description

The TPS6206x is a family of highly efficient synchronous step down DC/DC converters. They provide up to 2-A output current.

With an input voltage range of 2.9 V to 6 V, the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, TPS62065 can be forced into fixed frequency PWM mode by pulling the MODE pin high. TPS62067 provides an open drain power good output.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1 µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

It is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON package.

Features

  • 3-MHz Switching Frequency
  • VIN Range from 2.9 V to 6 V
  • Up to 97% Efficiency
  • Power Save Mode / 3-MHz Fixed PWM Mode
  • Power Good Output
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Capacitor Discharge Function
  • Typical 18 µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • -40°C to 125°C Operating Junction Temperature
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm x 2 mm x 0.75 mm WSON

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62067

  Min   Max Range
Vin  V 2.9 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS62067 Order now 2.9     6     0.8     6     2     1     2600     3400     0.018     Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Spread Spectrum
Synchronous Rectification
UVLO Fixed    
Voltage Mode     100     -40 to 125     WSON | 8     Catalog     Converter     8WSON: 4 mm2: 2 x 2 (WSON | 8)