TPS62067
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3MHz, 2A Step-Down Converter in 2x2 SON Package

 

Models (4)

Title Category Type Date
TPS62067 PSpice Transient Model (Rev. A) PSpice Model ZIP 09 Jan 2015
TPS62067 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 14 Feb 2012
TPS62067 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 14 Feb 2012
TPS62067 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 14 Feb 2012

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for 3MHz, 2A Step-Down Converter TPS62065-67EVM-347 Evaluation Modules & Boards

Reference designs

Integrated power supply reference design for NXP i.MX 7D processor

TIDA-050034 is a fully functional development board combining a TI PMIC, TPS65218DO, with NXP i.MX 7Dual Application Processor.

The hardware design consists of DDR3L SDRAM (2x512MB), 64MB Serial NOR Flash, 8GB eMMC 5.0 iNAND, SD Card interface v3.0, 50 pin LCD Connector for external TFT display (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Buck Converter with 1.2V @ 400mA Reference Design PMP8727 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62067 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62067

  Min   Max Range
Vin  V 2.9 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C