TPS62082
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

Models (1)

Title Category Type Date
TPS62082 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jul 2016

Design kits & evaluation modules (14)

Name Part# Type
TDP142 DisplayPort™ 8.1-Gbps linear redriver evaluation module TDP142EVM Design Kits & Evaluation Modules
1.2-A, High-Efficiency, Step-Down Converter Evaluation Module TPS62080EVM-641 Evaluation Modules & Boards
DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module DP141RLJEVM Evaluation Modules & Boards
HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220DFP-DGLEVM Evaluation Modules & Boards
HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220UFP-DGLEVM Evaluation Modules & Boards
TUSB1042 10Gbps USB3.1G2 2:1 Linear Redriver Switch Evaluation Module TUSB1042EVM Evaluation Modules & Boards
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module TUSB1046EVM Evaluation Modules & Boards
TUSB320 Evaluation Module (EVM) TUSB320EVM Evaluation Modules & Boards
TUSB320HAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module TUSB320-HA-EVM Evaluation Modules & Boards
TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module TUSB320-LA-EVM Evaluation Modules & Boards
TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module TUSB322EVM Evaluation Modules & Boards
TUSB544 USB Type-C TM 8.1 Gbps Multi-Protocol Linear Redriver Evaluation Module TUSB544RNQEVM Evaluation Modules & Boards
TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module TUSB546EVM Evaluation Modules & Boards
USB Type-C Alternate Mode Re-Driver up to 10G Evaluation Module TUSB1044RNQEVM Evaluation Modules & Boards

Reference designs

Class 3 PoE Isolated Flyback Converter/Buck POL Converter (5V/1.25A, 3.3V/1.075A) Reference Design

The PMP11271 reference design is ideal for Class 3 PoE PD applications such as IP phones.  The TPS23753A combined PD controller/PWM controller saves cost and size by providing both functions is a single package.  The TPS62082 synchronous buck converter has integrated FETs, resulting (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62082 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62082

  Min   Max Range
Vin  V 2.3 to 6.0V
Vout  V 3.3 to 3.3V
Iout  A ≤ 1.2A
Ambient Temp  °C -40 to 125°C