TPS62085
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62085 PSpice Transient Model (Rev. A) PSpice Model ZIP 17 Nov 2014

Design kits & evaluation modules (17)

Name Part# Type
ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module ADC32RF42EVM Evaluation Modules & Boards
ADC32RF44 Dual-Channel, 14-Bit, 2.6GSPS, RF-Sampling ADC Evaluation Module ADC32RF44EVM Evaluation Modules & Boards
ADC32RF82 Dual-Channel, 14-Bit, 2.45GSPS Telecom Receiver and Feedback IC Evaluation Module ADC32RF82EVM Evaluation Modules & Boards
ADS58J64 Evaluation Module ADS58J64EVM Evaluation Modules & Boards
DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF80EVM Evaluation Modules & Boards
DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF82EVM Evaluation Modules & Boards
DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL DAC Evaluation Module DAC38RF86EVM Evaluation Modules & Boards
DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module DAC38RF87EVM Evaluation Modules & Boards
DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module DAC38RF89EVM Evaluation Modules & Boards
Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier TAS2770EVM-STEREO Evaluation Modules & Boards
TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS2770EVM Evaluation Modules & Boards
TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package TAS2770YFFEVM Evaluation Modules & Boards
TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS3251EVM Evaluation Modules & Boards
TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5805MEVM Evaluation Modules & Boards
TPA6304-Q1 2.1-MHz analog input 4-Ch automotive Class-D audio amplifier evaluation module TPA6304Q1EVM Evaluation Modules & Boards
TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module TPA6404Q1EVM Evaluation Modules & Boards
TPS62085EVM-169 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Evaluation Module TPS62085EVM-169 Evaluation Modules & Boards

Reference designs

Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs

This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x while (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS62085EVM-169 Gerbers  (ZIP 287 KB )    30 Sep 2013  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62085

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C