TPS62095 (ACTIVE)

4A High Efficiency Step Down Converter with DCS Control

4A High Efficiency Step Down Converter with DCS Control - TPS62095
 

Recommended alternative parts

  • TPS62135  -  Looking for a higher input voltage or a smaller total solution size? Try the TPS62135
  • TPS62090  -  Looking for less output current? Try the TPS62090
  • TPS62480  -  Looking for more output current? Try the TPS62480

Description

The TPS62095 device is a high frequency synchronous step down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 1.4MHz and automatically enters Power Save Mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors up to 150μF and beyond. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The output voltage startup ramp is controlled by the soft startup pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the EN and PG pins. In Power Save Mode, the device operates with typically 20μA quiescent current. Power Save Mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.

Features

  • DCS-Control™ Topology
  • Pin-to-Pin Compatible with TPS62090
  • Supports 1.2mm Height Total Solution
  • 95% Converter Efficiency
  • 20μA Operating Quiescent Current
  • 2.5V to 5.5V Input Voltage Range
  • Power Save Mode
  • Two Level Short Circuit Protection
  • 100% Duty Cycle for Lowest Dropout
  • Output Discharge Function
  • Adjustable Soft Startup
  • Output Voltage Tracking
  • 0.8V to VIN Adjustable Output Voltage
  • 3mm × 3mm 16-Pin VQFN Package

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS62095
2.5   
5.5   
0.8   
5.5   
4   
1   
1400   
1400   
0.02   
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking   
Constant on-time (COT)   
100   
-40 to 85   
Catalog   
VQFN   
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS62095

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 0.8 to 5.5V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design