TPS62125
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62125 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 26 Sep 2012
TPS62125 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 26 Sep 2012
TPS62125 PSpice Transient Model PSpice Model ZIP 03 May 2012

Design kits & evaluation modules (1)

Name Part# Type
3-V to 17-V, 300-mA step-down converter with adjustable enable threshold evaluation module TPS62125EVM-044 Evaluation Modules & Boards

Reference designs

Isolated power and data interface for low-power applications reference design

This reference design provides power and data isolation for low and ultra-low power applications. Generating isolated and non-isolated power rails with a high efficiency and containing a power efficient isolated data interface for three forward- plus one reverse-direction channels. Targeted (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS62125EVM-044 Gerbers (Rev. A)  (ZIP 338 KB )    29 Jul 2019  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62125

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 1.2 to 10V
Iout  A ≤ 0.3A
Ambient Temp  °C -40 to 85°C