TPS6213013A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package

 

Models (1)

Title Category Type Date
TPS6213013-Q1 PSpice Transient Model PSpice Model ZIP 05 Dec 2016

Design kits & evaluation modules (1)

Reference designs

Power Supply Reference Design for Automotive Microcontroller in Gateway and Body Control Module

This discrete power supply reference design demonstrates a complete power solution for the Freescale™ MPC5748G Microcontroller. This simple discrete solution uses just five DC/DC converters, it offers a more flexible, scalable and cost-effective solution than when using a PMIC. This TI Design (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS6213013A-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS6213013A-Q1

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 1.3 to 1.3V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C