TPS62130A (ACTIVE) 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS62130A PSpice Transient Model PSpice Model ZIP 71 KB 19 Jun 2013 0 views

Design kits & evaluation modules (2)

Name Part# Type
Evaluation Module for TPS62130 a 3-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN TPS62130EVM-505 Evaluation Modules & Boards
TSW16DX370EVM Evaluation Module TSW16DX370EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

160-MHz Bandwidth Wireless Signal Tester Reference Design

This reference design implements an IF subsystem for a standard wireless signal tester with an active balun-amplifier (LMH5401), LC bandpass filter, 16-bit ADC (ADC31JB68) and clock cleaner and generator PLL (LMK04828). Measurements using modulated signals demonstrate reception of the signal with (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Design Tool for Analog Dimming Using a PWM Signal  (ZIP 21 KB )    22 Jun 2011  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62130A

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C