TPS62135 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN | TI.com

TPS62135
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN

 

Recommended alternative parts

Description

The TPS62135 and TPS621351 are high efficiency and easy to use synchronous step-down DC-DC converters, based on the DCS-Control™ Topology. The devices wide input voltage range of 3-V to 17-V makes it suitable for multi-cell Li-Ion as well as 12-V intermediate supply rails. The devices provide 4-A continuous output current. The TPS62135 automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. With that, the device is well suited for applications that require connected standby performance, like ultra low power computers. With the MODE pin set to low, the switching frequency of the device is adapted automatically based on the input and output voltage. This technique is called Automatic Efficiency Enhancement (AEE™) and maintains high conversion efficiency over the whole operation range. It provides a 1% output voltage accuracy in PWM mode and therefore enables the design of a power supply with high output voltage accuracy.

The device has a typical quiescent current of 18 µA. In shutdown mode the current is typically 1 µA and the output is actively discharged for TPS62135 while the output voltage discharge feature is disabled in TPS621351.

The TPS62135 is available as an adjustable version, packaged in a 3-mm x 2-mm VQFN package.

Features

  • Output Voltage Accuracy ± 1% (PWM mode)
  • Input Voltage Range: 3 V to 17 V
  • Quiescent Current 18 µA Typ
  • Output Voltage from 0.8 V to 12 V
  • Adjustable Soft-Start
  • Forced PWM or PWM/PFM operation
  • Typical switching frequency of 2.5MHz in forced PWM
  • Precise ENABLE input allows
    • User-Defined Undervoltage Lockout
    • Exact Sequencing
  • 100% Duty Cycle Mode
  • Automatic Efficiency Enhancement AEE™
  • DCS-Control™ Topology
  • Available with Active Output Discharge
  • Optional HICCUP Overcurrent Protection
  • Power Good Output
  • Available in 3-mm x 2-mm VQFN Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62135

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.8 to 12V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS62135 Order now 3     17     0.8     12     4     1     2500     2500     0.018     Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
VID Interface    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     VQFN-HR | 11     Catalog     Converter     11VQFN-HR: 6 mm2: 2 x 3 (VQFN-HR | 11)