TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package | TI.com

TPS62150 (ACTIVE)

3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package

 

Recommended alternative parts

  • TPS62140  -  Looking for pin-compatible device with higher output current (2A)? Try the TPS62140
  • TPS62160  -  Looking for a smaller package size? Try the TPS62160
  • TPS62170  -  Looking for less output current (0.5A)? Try the TPS62170
  • TLV62150  -  Looking for lower cost? Try the TLV62150

Description

The TPS6215x family is an easy-to-use synchronous step down dc-dc converter optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy by the use of DCS-Control topology.

With their wide operating input-voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either Li-Ion or other batteries as well as from 12-V intermediate power rails. The devices support up to 1-A continuous output current at output voltages between 0.9 V and 6 V (in 100% duty-cycle mode). The soft-start pin controls the output-voltage start-up ramp, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable (EN) and open-drain power-good (PG) pins.

In power-save mode, the devices draw quiescent current of about 17 µA from VIN. Power-save-mode, entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the device turns off and current consumption is less than 2 µA.

The device, available in adjustable- and fixed-output-voltage versions, comes in a 16-pin VQFN package measuring 3 × 3 mm (RGT).

Features

  • DCS-Control™ Topology
  • Input Voltage Range: 3 V to 17 V
  • Up to 1-A Output Current
  • Adjustable Output Voltage From 0.9 V to 6 V
  • Pin-Selectable Output Voltage (nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power-Save Mode Transition
  • Quiescent Current of 17 µA (typ.)
  • Selectable Operating Frequency
  • Power-Good Output
  • 100% Duty-Cycle Mode
  • Short-Circuit Protection
  • Overtemperature Protection
  • Pin to Pin Compatible with TPS62130 and TPS62140
  • Available in a 3-mm × 3-mm, VQFN-16 Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS62150 TPS62130 TPS62175 TPS62180
3     3     4.7     4    
17     17     28     15    
0.9     0.9     1     0.9    
6.3     6     6     6    
1     3     0.5     6    
1     1     1     1    
1250     1250     1000     1000    
2500     2500     1000     2000    
0.017     0.017     0.0048     0.03    
Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Voltage Margining    
Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification    
Enable
Light Load Efficiency
Phase Interleaving
Power Good
Synchronous Rectification    
Constant on-time (COT)
DCS-Control    
Constant on-time (COT)
DCS-Control    
Constant on-time (COT)
DCS-Control    
Current Mode    
100     100     100     100    
-40 to 125     -40 to 125     -40 to 85     -40 to 125    
Catalog     Catalog     Catalog     Catalog    
VQFN | 16     VQFN | 16     WSON | 10     DSBGA | 24    
Converter     Converter     Converter     Converter    
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)     See datasheet (WSON)     See datasheet (DSBGA)    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62150

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C