TPS62150
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package

 

Models (3)

Title Category Type Date
TPS62150 PSpice Transient Model (Rev. A) PSpice Model ZIP 07 Feb 2014
TPS62150 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Mar 2012
TPS62150 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Mar 2012

Design kits & evaluation modules (5)

Name Part# Type
6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module TDP158RSBEVM Evaluation Modules & Boards
DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module DP149RSBEVM Evaluation Modules & Boards
Evaluation Module for TPS62150 a 1-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN TPS62150EVM-505 Evaluation Modules & Boards
LMK04616 Evaluation Module LMK04616EVM Evaluation Modules & Boards
LMX2594EVM 15-GHz wideband RF synthesizer with phase synchronization & JESD204B evaluation module LMX2594EVM Evaluation Modules & Boards

Reference designs

9.8 GHz RF High Performance Synthesizer Operating From a Buck Converter Reference Design

The TIDA-00885 design utilizes the LMX2592 a low-noise, wideband RF PLL with integrated VCO that can produce an output frequency range from 20 MHz to 9.8 GHz. The LMX2592 has excellent performance, integrated phase noise of 49fs for 6GHz output making it an ideal low noise source. There are two (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Design Tool for Analog Dimming Using a PWM Signal  (ZIP 21 KB )    22 Jun 2011  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62150 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62150

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C