TPS62153A-Q1 (ACTIVE) 3–17V 1A Automotive Step-Down Converter in 3x3 QFN package

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS62153A-Q1 PSpice Transient Model PSpice Model ZIP 66 KB 31 Dec 2014 0 views

Design kits & evaluation modules (2)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62153A-Q1

  Min   Max Range
Vin  V 5.0 to 17.0V
Vout  V 5 to 5V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C