TPS62160-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V-17V 1A Automotive Step-Down Converters in 2x2SON

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62160 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 14 Feb 2014
TPS62160 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design ZIP 14 Feb 2014
TPS62160 PSpice Transient Model (Rev. A) PSpice Model ZIP 17 Oct 2013

Design kits & evaluation modules (1)

Reference designs

Automotive Camera PMIC Power Supply Reference Design with Power Over Coax Filter

This TI Design incorporates a power over coax (POC) filter network, mid-vin synchronous step-down DC-DC converter, and low-Vin power management IC (PMIC) to demonstrate a typical automotive camera power solution within an 18x18mm footprint. The solution accepts both data and power from a coaxial (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62160-Q1

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C