Title | Category | Type | Size (KB) | Date | Views |
---|---|---|---|---|---|
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) | TINA-TI Spice Model | 245 KB | 06 Nov 2015 | 0 views | |
TPS62160 TINA-TI Transient Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 52 KB | 14 Feb 2014 | 0 views |
TPS62160 TINA-TI Transient Reference Design (Rev. A) | TINA-TI Reference Design | ZIP | 46 KB | 14 Feb 2014 | 0 views |
TPS62160 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 45 KB | 17 Oct 2013 | 0 views |
Name | Part# | Type |
---|---|---|
Evaluation Module for TPS62160 a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON | TPS62160EVM-627 | Evaluation Modules & Boards |
TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns
2kW, 48V to 400V, >93% Efficiency, Isolated Bidirectional DC-DC Converter Reference Design for UPS
The 2-kW isolated bidirectional DC-DC converter reference design (TIDA-00951) is capable of power transfer between a 400-V DC-BUS and a 12-14 cell lithium battery pack for use in UPS, battery backup and power storage applications. This reference design works as active clamped boost converter with (...)
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.